This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Novell 3-Seat

Unique ref.: 16708
Brand: Swedese
Product family: Sofa
Product group: Novell
Width (mm): 2000
Height (mm): 820
Depth (mm): 800
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (11)
The couch stands with a distinct and clean-cut exterior against a soft and friendly inside and has a reclining and relaxed attitude. We have set the couch in two different heights, depending on whether you are going to use it in a homely lounge setting, or whether to use it in public spaces. The chassis comes in wood or steel.

Base in oak or ash. Steelbase in white, black or chrome finish. Other colours on request


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 800 mm
Height 820 mm
Width 2000 mm

BIMobject®