BST Type E

Unique ref.: bst-type-e
Brand: Sonesson Inredningar
Product family: Storage
Product group: Interior systems
Date of publishing: 2016-11-21
Edition number: 1
Type: Object (single object)
Standard configuration consisting of hat shelf with partitions and shoe shelf with partitions. The extension section contains one less wallrack than the base section. All units are painted with enviromentally friendly powdercoating that is easy to keep clean and extremely durable.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
Code: L826
Description: Shelving
Code: PR-31-77
Description: Shelves And Storage Units
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
Code: 35-77-80
Description: Shelves
CSI MasterFormat 2014 Code: 10 56 13
CSI MasterFormat 2014 Title: Metal Storage Shelving
OmniClass Number: 23-21 11 11 11
OmniClass Title: Commercial Storage Shelves
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Powered by BIMobject®