This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Inclusive Katrin Hand Towel M Dispenser - Black

Unique ref.: 92063
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: HAND TOWEL DISPENSER
Width (mm): 301
Height (mm): 450
Depth (mm): 146
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (5)
# The cover opens upwards for Hand Towel M for easy refilling # The lock can be used with or without a key # Supporting ribs support the stack of tissues in the Hand Towel M Dispenser, making dispensing lighter and hold the stack in place when refilling the dispenser # Katrin Hand Towel M Functions with all Katrin folding tissue paper types: C-Fold, Non Stop, One Stop and Zig Zag with a maximum width of 240 mm


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Germany
Manufactured in: Slovakia
Weight Net (Kg): 1.658

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8243
Uniclass 1.4 Description: Towel dispensers
Uniclass 2.0 Code: PR-35-76-61
Uniclass 2.0 Description: Paper Towel Dispensers
NBS Reference Code: 35-76-61
NBS Reference Description: Paper Towel Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®