Fan-coil slim Sphera ESTESW EC

Unique ref.: Sphera-ESTESW
Brand: Eurapo
Product family: Fan coils units
Product group: Sphera
Date of publishing: 2019-02-14
Edition number: 1
Type: Object (single object)

SPHERA FAN COIL SLIM, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 0,8 kW TO 3,52 kW. 

Thanks to its elegant and refined design, extremely silent and compact, SPHERA fancoil is suitable for creating comfort and closeness in every style. Smart and versatile, SPHERA fancoil is available for wall or floor installation and can be combined with the newest EURAPO controls: from the traditional mechanical or microprocessor controls to those innovative digital controls, which can be integrated to the Building Automation System.  SPHERA fancoil rises from EURAPO well-established experience by word of reliability, competence as well as continuous technical and design research. SPHERA is definitely a revolutionary way to think about a fancoil.

Features:

  • Inner frame, made of galvanized steel and lined with self-extinguishing thermal insulation material.
  • Coil for 2 pipe systems, independent of the inner frame and provided with antitorsion structure. Standard water connections are on the right side of the unit, facing the air outlet; however they can be supplied left hand side on request; all water connections are ½” G female.
  • Centrifugal fan deck with two aluminum impellers and galvanized steel scrolls, dynamically balanced; it includes the insulated condensate tray. It is independent of the inner frame.
  • The fan deck is composed by a double-shaft fan motor and two centrifugal aluminum impellers. The EC "brushless" motor is combined to a dedicated electronic device (inverter) having DIP SWITCHES that can be set accordingly to the air pressure drop in the system. 
  • Terminal board for the electric connections, fitted into a plastic box (ABS), mounted on the left side of the inner structure and easily removable.
  • Outer casing, made of white RAL 9003 ABS plastic.
  • Frontal panel made of sheet steel and painted with epoxy powders, of the same colour of the casing.
  • Available for 2 and 4 pipe systems, heating and cooling applications, 2 sizes (20 - 40). Air intake/delivery group and protection grill are made of heat-resistant ABS plastic.
  • Foldaway filter, easily removable, consisting of either an ABS plastic structure, with a filter element made of polypropylene.


Material main: Galvanized steel
Material secondary: Copper
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Air Conditioning
Code: JU41
Description: Fan-coil units
Uniclass 2015 Code: Pr_70_65_03_29
Uniclass 2015 Description: Fan coil units
CSI MasterFormat 2014 Code: 23 82 19
CSI MasterFormat 2014 Title: Fan Coil Units
OmniClass Number: 23-33 33 11
OmniClass Title: Fan Coil Units
CSI UniFormat II Code: D3050
CSI UniFormat II Title: Terminal & Package Units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

Category-Specific Properties

HVAC - Air Conditioning

Name Value
Current 0.1 A — 0.48 A
Flow Rate 110 m³/h — 618 m³/h
Power Consumption 6 W — 50 W
Powered by BIMobject®