Unique ref.: | Sphera-ESTESF |
---|---|
Brand: | Eurapo |
Product family: | Fan coils units |
Product group: | Sphera |
Date of publishing: | 2019-02-14 |
Edition number: | 1 |
Type: | Object (single object) |
SPHERA FAN COIL SLIM, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 0,8 kW TO 3,52 kW.
Thanks to its elegant and refined design, extremely silent and compact, SPHERA fancoil is suitable for creating comfort and closeness in every style. Smart and versatile, SPHERA fancoil is available for wall or floor installation and can be combined with the newest EURAPO controls: from the traditional mechanical or microprocessor controls to those innovative digital controls, which can be integrated to the Building Automation System.
SPHERA fancoil rises from EURAPO well-established experience by word of reliability, competence as well as continuous technical and design research. SPHERA is definitely a revolutionary way to think about a fancoil.
Features:
Product url: | https://www.eurapo.it/en/products/2/2/fan-coil-units/sphera |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.eurapo.it/en/products/2/2/fan-coil-units/sphera |
Technical description: | https://www.eurapo.it/en/products/2/2/fan-coil-units/sphera |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en/eurapo/product/sphera-estesf
Material main: | Galvanized steel |
---|---|
Material secondary: | Copper |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Air Conditioning |
---|---|
Code: | JU41 |
Description: | Fan-coil units |
Uniclass 2015 Code: | Pr_70_65_03_29 |
Uniclass 2015 Description: | Fan coil units |
CSI MasterFormat 2014 Code: | 23 82 19 |
CSI MasterFormat 2014 Title: | Fan Coil Units |
OmniClass Number: | 23-33 33 11 |
OmniClass Title: | Fan Coil Units |
CSI UniFormat II Code: | D3050 |
CSI UniFormat II Title: | Terminal & Package Units |
Name | Value |
---|---|
Current | 0.1 A — 0.48 A |
Flow Rate | 110 m³/h — 618 m³/h |
Power Consumption | 6 W — 50 W |