Fancoil ESTCH

Unique ref.: Fancoil-ESTCH
Brand: Eurapo
Product family: Fan coils units
Product group: Concealed
Date of publishing: 2019-01-28
Edition number: 1
Type: Object (single object)

FANCOIL UNIT WITHOUT CASING, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 0,53 kW TO 10,66 kW. 

The CONCEALED fancoil is a unit which can be used for ductwork installations: it has very good performances also with medium/long ducts, thanks to its high pressure centrifugal fans; it is silent and can be equipped with a wide range of dedicated accessories. The CONCEALED fancoil is available for vertical installation on the wall (with bottom air intake) or on the floor (with frontal air intake) and horizontal on the ceiling (with back or bottom air intake). This fancoil is the ideal solution for the needs of small spaces and limited sizes that nowadays influences the choice of furniture in homes or offices.


Available in 7 sizes, the CONCEALED model is equipped with an electric box containing the terminal board and auxiliary drain pan. The frame is made of galvanized steel and the inner sides are completely lined by an insulating self-extinguishing material. To complete this model Eurapo offers a wide range of accessories. The concealed fancoils are also available for District Cooling applications: the water coils are designed with a reduced number of circuits, suitable for functioning with high water temperature difference.


Material main: Galvanized steel
Material secondary: Copper
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Air Conditioning
Code: JU41
Description: Fan-coil units
Uniclass 2015 Code: Pr_70_65_03_29
Uniclass 2015 Description: Fan coil units
CSI MasterFormat 2014 Code: 23 82 19
CSI MasterFormat 2014 Title: Fan Coil Units
OmniClass Number: 23-33 33 11
OmniClass Title: Fan Coil Units
CSI UniFormat II Code: D3050
CSI UniFormat II Title: Terminal & Package Units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Current 0.05 A — 1.42 A
Flow Rate 90 m³/h — 1995 m³/h
Power Consumption 27 W — 241 W
Powered by BIMobject®