Unique ref.: | Fancoil-CH |
---|---|
Brand: | Eurapo |
Product family: | Fan coils units |
Product group: | Concealed |
Date of publishing: | 2018-05-27 |
Edition number: | 1 |
Type: | Object (single object) |
FAN COIL UNIT WITHOUT CASING, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 0,62 kW TO 13,26 kW.
The CONCEALED fan coil is a unit which can be used for ductwork installations: it has very good performances also with medium/long ducts, thanks to its high pressure centrifugal fans; it is silent and can be equipped with a wide range of dedicated accessories. The CONCEALED fancoil is available for vertical installation on the wall (with bottom air intake) or on the floor (with frontal air intake) and horizontal on the ceiling (with back or bottom air intake). This fancoil is the ideal solution for the needs of small spaces and limited sizes that nowadays influences the choice of furniture in homes or offices. Power consumption is reduced by more than 50% in the EST version (EC motor compared to AC motor).
Available in 11 sizes, the CONCEALED model is equipped with an electric box containing the terminal board and auxiliary drain pan. The frame is made of galvanized steel and the inner sides are completely lined by an insulating self-extinguishing material. To complete this model Eurapo offers a wide range of accessories. The concealed fancoils are also available for District Cooling applications: the water coils are designed with a reduced number of circuits, suitable for functioning with high water temperature difference.
Product url: | https://www.eurapo.it/en/products/2/10/fan-coil-units/concealed |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.eurapo.it/en/products/2/10/fan-coil-units/concealed |
Technical description: | https://www.eurapo.it/en/products/2/10/fan-coil-units/concealed |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en/eurapo/product/fancoil-ch
Material main: | Galvanized steel |
---|---|
Material secondary: | Copper |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Air Conditioning |
---|---|
Code: | JU41 |
Description: | Fan-coil units |
Uniclass 2015 Code: | Pr_70_65_03_29 |
Uniclass 2015 Description: | Fan coil units |
CSI MasterFormat 2014 Code: | 23 82 19 |
CSI MasterFormat 2014 Title: | Fan Coil Units |
OmniClass Number: | 23-33 33 11 |
OmniClass Title: | Fan Coil Units |
CSI UniFormat II Code: | D3050 |
CSI UniFormat II Title: | Terminal & Package Units |
Name | Value |
---|---|
Current | 0.12 A — 1.07 A |
Flow Rate | 124 m³/h — 2341 m³/h |
Power Consumption | 27 W — 241 W |