Cassette ESTUCS900

Unique ref.: Cassette-ESTUCS900
Brand: Eurapo
Product family: Cassette
Product group: UCS
Date of publishing: 2019-02-05
Edition number: 1
Type: Object (single object)

CASSETTE FANCOIL 900X900, FOR HEATING AND COOLING MODE, 2 AND 4 PIPE SYSTEM, CAPACITY FROM 3,90 kW TO 10,15 kW. 

With an innovative, essential and clean design, which fits in every kind of environment, the UCS900 water cassette unit is the result of the stylist research to present an innovative product in terms of performance, low sound level, comfort and regulation flexibility. The aesthetics of this unit is accurate in every detail, planned in accordance with the EURAPO experience, appreciated by architects and designers from all over the world. The UCS900 water cassette unit can be used for heating and cooling applications; it has been designed to fit into modular or not modular false ceilings, in 2 and 4 pipe systems.

The 900x900mm dimension of the cassette unit permits to satisfy the cooling demand of ambient having quite big volumes. The UCS900 units in basic configuration are equipped with a condensate pump and they are prearranged for the connection to an additional air outlet duct and/or to an external air intake, by using the specific collars, supplied as standard in a kit. The particular shape of the air outlet plenum is designed specifically in order to obtain the Coanda effect, a phenomenon for which the air outlet flow tends to adhere to the ceiling and falls down smoothly, without blowing directly towards people in the room: the optimal solution for an uniform and pleasant air diffusion. The UCS900 cassette unit can be managed by the complete range of EURAPO regulators: from the standard electro-mechanical and microprocessor controls to the digital controls, compatible to BMS Systems.

The 900x900mm dimension of the cassette unit permits to satisfy the cooling demand of ambient having quite big volumes. The UCS900 units in basic configuration are equipped with a condensate pump and they are prearranged for the connection to an additional air outlet duct and/or to an external air intake, by using the specific collars, supplied as standard in a kit. The particular shape of the air outlet plenum is designed specifically in order to obtain the Coanda effect, a phenomenon for which the air outlet flow tends to adhere to the ceiling and falls down smoothly, without blowing directly towards people in the room: the optimal solution for an uniform and pleasant air diffusion. The UCS900 cassette unit can be managed by the complete range of EURAPO regulators: from the standard electro-mechanical and microprocessor controls to the digital controls, compatible to BMS Systems.


Material main: Galvanized steel
Material secondary: Copper
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Air Conditioning
Code: JU
Description: Ventilation and air conditioning systems
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Current 0.09 A — 0.94 A
Flow Rate 205 m³/h — 1497 m³/h
Power Consumption 6 W — 119 W
Powered by BIMobject®