This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY RD4-100

Unique ref.: RD4-100_1
Brand: ASSA ABLOY Entrance Systems
Product family: Revolving
Product group: RD4-100
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (1)

The ASSA ABLOY RD100 revolving door provides a premiere option for customers with pedestrian traffic who want a compact, low-energy revolving door without compromising on quality. Equipped with features that benefit both users and business owners, it is an ideal choice for even pedestrian flow. The outer walls and doors are constructed of aluminum extrusions with the main shaft constructed of sturdy steel. The result is an attractive, open, inviting feeling to your entryway.

To start this door, all it needs is a gentle push. The door then adapts to that push and operates at the pedestrian’s speed, always stopping in the preferred position to welcome the next user and maintain a comfortable indoor climate. Braking capabilities, soft door leafs and intuitive Return-to-park position increase sustainability and enhances safety for users.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

ASSA ABLOY

Available diameters: 7’, 8’.
Three- or four-wing configuration available.
Flat glass in the door leaves are 1/4” (6mm)
Clear tempered safety glass and the curved outer walls of the revolver are 7/16” (11mm) clear laminated safety glass.
Smart Assist technology: minimum effort to push door.
Revolving door leafs fold out in the direction of egress during an evacuation.
Speed control unit prevents the doors from being rotated at a faster rate than allowed by building codes.
Return-to-Home feature conveniently moves door leaves to the most energy efficient starting point after each manual rotation.                                                         
Stable park position that eliminates drafts and enhances safety.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Revolving doors
UNSPSC code: 30171509
Uniclass 1.4 Code: L41112
Uniclass 1.4 Description: Revolving
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®