ASSA ABLOY RD150 3W and 4W Compact Revolving Door

Unique ref.: assa-abloy-rd150-3w-4w
Brand: ASSA ABLOY Entrance Systems
Product family: Automatic Revolving Doors
Product group: RD100, 1.8 to 3.0 m ∅
Date of publishing: 2021-04-26
Edition number: 1
Type: Object (single object)

You are viewing the ASSA ABLOY RD150 3 and 4 wing Automatic Revolving Door System providing hands free operation and safe adaptive Manual Speed control. Modern modular design comprising three door leaves, curved glazed outer walls, radially segmented ceiling and semi-circular dustcovers, complete with electro-mechanical operator and embedded Configurable Digital Control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005, complete with the installer’s Declaration of Conformity in accordance with Machinery Regulations.

The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.


  • Variety of configurations available
  • Convenience
  • Optional FRAME stile curved glazed side screens for anti-bandit glazing options
  • Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling
  • Frame Door Leaves
  • Optional class 3 EN1627:2011 burglary resistance
  • Available with alternative glass types and finishes
  • Additional Fixed Panels and Over Panels

Model:
ASSA ABLOY RD150 3 and 4 wing Rugged framed automatic three leaf revolving door system providing hands free operation and safe adaptive Manual Speed control.

System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

Certification:

Manufacturer’s Declaration of Conformity

Environmental Product Declaration in accordance with ISO 14025 and EN 15804

Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

Security Rating: EN1627:2011 RC3 OR Not required

Door System:

ASSA ABLOY RD150 3 and 4 wing Rugged framed automatic revolving door system providing maximum compartment space for increased user comfort:

- System: Canopy mounted operator and controls

- Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

- Frame door leaves: Three leaf rigid turnstile

- Glass type – door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear laminated glass

- Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges

- Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3 burglary resistance

- Glass type – outer walls: Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass

- Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

- Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

- Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect

- Climate Control / Air Curtain: Consult ASSA ABLOY for further details or Not required

- Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required

- Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K OR Not required

- Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets OR Not required

- Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

Operation and control system:

- CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

- Operation: Automatic hands free operation and simultaneous adaptive manual control

- Two mode control switch: Standard surface OR Flush mounted

- Automatic high speed control: Digitally monitored and individually controlled automatic high speed. Project setting: X.X RPM

- Manual speed control: Digitally monitored and individually controlled. Gentle braking is applied automatically on reaching the chosen upper manual speed limit. Project setting: X.X RPM

- Activation: PIR motion sensors OR Direction sensing radar, concealed behind the canopy fascia signal the door to rotate at the pre-set automatic speed without the need to push. Direction sensing radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

- Park assist: When there is no traffic, the operator will automatically return the door set to park position with all door leaves in contact with the outer walls

- Park control: Automatic parking brake, arrests the door between each activation to eliminate unwanted rotation (hold force parameter range; 0 – 99%), released by concealed activation sensor. Project setting: XX %

- Reverse torque control: Protects against damage, ensures greater reliability and reduces the risk of injury as well as operational costs in the event that the door is misused and pushed in the wrong direction

- PSPE Active soft rubber safety edges: To outer wall leading mullion, door leaf bottom rail AND leading door stile reduce the risk of crush injury

- Additional ESPE presence sensors for vulnerable users: to each door leaf face signal the door to slow / stop and/or leading mullion late entry sensors signal the door to stop or Not required

- Emergency stop, on the inner leading mullion: Standard surface or flush mounted

- Disabled access slow speed switches: Standard surface or flush mounted signal the door to rotate at slow speed or Not required

- Plug and play graphic service interface provides comprehensive & intuitive parameter control, enabling each installation to be tailored to the client’s present and future needs

Dimensions:

- Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm

- Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)

- 3 wing door Opening width (TW): 793 / 943 / 1093 / 1243 / 1393 mm

- 4 wing door Opening width (TW): 1191 / 1403 / 1615 / 1827 / 2039 mm

- Internal height: XXXXmm (Maximum 3000mm)

- Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm

Locking mechanism:

- One OR Two manual single point espagnolette deadlocks and dust proof floor keep to the turnstile OR Rugged frame night closing doors with Euro hook lock OR Rugged frame night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

Warranty:

Standard 1 YEAR warranty


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving Doors
IFC classification: Door
UNSPSC name: Revolving doors
UNSPSC code: 30171509
Code: L41112
Description: Revolving
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_70
Uniclass 2015 Description: Revolving doorset systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
OmniClass Number: 23-13 33 21 11 13
OmniClass Title: Revolving Door Aluminum-Framed Entrances
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Powered by BIMobject®