Unique ref.: | studio-RedCurrant |
---|---|
Brand: | STUDIO Collection - Avonite Surfaces |
Product family: | Studio Collection® |
Product group: | Surfaces |
Width (inches): | 36 |
Height (inches): | 120 |
Depth (inches): | 0.5 |
Date of publishing: | 2018-06-28 |
Edition number: | 1 |
Type: | Object (single object) |
STUDIO Collection®
The STUDIO Collection® is a specialty material unmatched in depth, clarity, and color-fueled design options. Made from a proprietary resin blend, this design resin is unique from other surface products for its luminous and 3-dimensional characteristics. But it still has the properties of solid surface: it’s thermoformable, durable, safe, and repairable.
Add brilliance and create dramatic mood settings using the Glass, Petals or Frosted Glass Series for backlit bars, countertops, tables, store fixtures, partitions and more. Or choose the Metallic Series to evoke earth, water and precious metals for a nod to nature with a bit of shimmer, inviting the use of lighting as an added dimension.
Many customers are now looking to use the STUDIO Collection® as an alternative to glass, porcelain, recycled glass, and other high-end surfaces because of its durability, repairability, seamless look, and unique aesthetic.
The most common applications for Studio include but are not limited to:
The possibilities are limited only by your imagination.
Also see our Avonite Surfaces®, a brand of Aristech Surfaces, products provide high end aesthetic surfacing solutions for all architectural and design applications with the industry's broadest line of colors, patterns and designs. Our acrylic solid surface brings design inspirations to life. Shape your inspiration today.
8607
Product url: | http://aristechsurfaces.com/studio/colors/red-currant.html |
---|---|
Installation instructions: | http://aristechsurfaces.com/studio/technical-library/ |
COBie Product Data Sheet: | |
Product certification: | http://aristechsurfaces.com/studio/technical-library/ |
Technical description: | http://aristechsurfaces.com/studio/technical-library/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en-us/studiocollection/product/studio-redcurrant
Material main: | Polyester |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Kitchen - Counter tops |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Panels or paneling |
UNSPSC code: | 30161505 |
Code: | L8571 |
Description: | Counters |
Code: | PR-35-12-97 |
Description: | Worktops |
Uniclass 2015 Code: | Pr_40_50 |
Uniclass 2015 Description: | Furnishings |
Code: | 35-12-97 |
Description: | Worktops |
CSI MasterFormat 2014 Code: | 12 00 00 |
CSI MasterFormat 2014 Title: | Furnishings |
OmniClass Number: | 23-21 19 00 |
OmniClass Title: | Casework |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Countertop Material | Polyester |
Depth | 120 in |
Height | 0.5 in |
Unit Material | Polyester Design Resin |
Width | 36 in |