Copper Canyon 8570 - STUDIO Collection® Design Resin

Unique ref.: studio-8570
Brand: STUDIO Collection - Avonite Surfaces
Product family: Studio Collection®
Product group: Surfaces
Width (inches): 36
Height (inches): 120
Depth (inches): 0.5
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)

STUDIO Collection® 

 The STUDIO Collection® is a specialty material unmatched in depth, clarity, and color-fueled design options. Made from a proprietary resin blend, this design resin is unique from other surface products for its luminous and 3-dimensional characteristics. But it still has the properties of solid surface: it’s thermoformable, durable, safe, and repairable.

Add brilliance and create dramatic mood settings using the Glass, Petals or Frosted Glass Series for backlit bars, countertops, tables, store fixtures, partitions and more. Or choose the Metallic Series to evoke earth, water and precious metals for a nod to nature with a bit of shimmer, inviting the use of lighting as an added dimension.

Many customers are now looking to use the STUDIO Collection® as an alternative to glass, porcelain, recycled glass, and other high-end surfaces because of its durability, repairability, seamless look, and unique aesthetic.

The most common applications for Studio include but are not limited to:

  • Backlit Bar Tops
  • Furniture
  • Store Fixtures
  • Cash Wraps
  • Partitions
  • Wall Art
  • Countertops

The possibilities are limited only by your imagination.

  • Custom color options available with the CHROMATIX™ program
  • Translucency gives a 3-dimensional quality and backlighting is possible for a dramatic effect
  • Safe, hygienic, and NSF Certified: inconspicuous seams leave no place for bacteria to hide
  • Repairable
  • Thermoformable for curved and custom applications
  • Veined patterns available
  • Up to 40% recycled – SCS Certified
  • Can be finished to matte, satin, and high polished finishes
  • Available in sheets sized 36″ x 120″ x 1/2″ thick (914.mm x 3048mm x 12.mm)

Also see our Avonite Surfaces®, a brand of Aristech Surfaces, products provide high end aesthetic surfacing solutions for all architectural and design applications with the industry's broadest line of colors, patterns and designs. Our acrylic solid surface brings design inspirations to life. Shape your inspiration today.


8570


Material main: Polyester
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 123

BIMobject Category: Kitchen - Counter tops
IFC classification: Material
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Code: L66191
Description: Solid surface resin based sheets
Code: PR-35-12-97
Description: Worktops
Uniclass 2015 Code: Pr_25_71_63_81
Uniclass 2015 Description: Solid surface resin-based sheets
Code: 35-12-97
Description: Worktops
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Category-Specific Properties

Kitchen - Counter tops

Name Value
Countertop Material Acrylic Solid Surface
Powered by BIMobject®