Steni Vision SV 20007

Unique ref.:   SV20007

Brand: Steni
Product family: Facade systems
Product group: Vision
Designed in: Norway
Manufactured in: Norway
Date of publishing:2019-01-09
Edition number: 1
Width (mm): 3195
Height (mm): 1195
Depth (mm): 6

Product description

Steni Vision

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/steni/product/sv20007

BIMobjects download center

Materials & Textures Materials & Textures
Download file

Related information

Material main: Composite
Material secondary:

Classification

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
OmniClass Number: 23-15 15 15
OmniClass Title: Wall Cladding Panels
Code: L381
Description: Facades and roofs
Code: PR-45-47-19
Description: Composite Stone Panels
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 45-47-19
Description: Composite Stone Panels

Europe

  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Luxembourg
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

North America

  • Canada
  • United States