Steni Colour SN 9204

Unique ref.:   SN9204

Brand: Steni
Product family: Facade systems
Product group: Colour
Designed in: Norway
Manufactured in: Norway
Date of publishing:2015-11-12
Edition number: 1
Width (mm): 3495
Height (mm): 1195
Depth (mm): 6

Product description

Design and quality in the same facade panel. Steni Colour is a facade panel made of fibreglass reinforced polymer composite, with a smooth surface of electron beam cured acrylic. (100% acrylic without the use of solvents). Steni Colour has the same documented quality as the other Steni products, impact-, water- and weather resistance. The facade panel is suitable for both new buildings and renovation of buildings. Steni Colour is an exciting alternative where design is an important factor, because of its color possibilities, surface variations and format flexibility.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/steni/product/sn9204

BIMobjects download center

Materials & Textures Materials & Textures
Steni Materials Download file
Revit Revit
Steni Colour Panel Download file
Archicad Archicad
Complete ArchiCAD Wall accessory addon Download file

Related information

Material main: Composite
Material secondary: Electron beam cured acrylic lacquer

Classification

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
OmniClass Number: 23-15 15 15
OmniClass Title: Wall Cladding Panels
Code: L381
Description: Facades and roofs
Code: PR-45-47-19
Description: Composite Stone Panels
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 45-47-19
Description: Composite Stone Panels

Europe

  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Luxembourg
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

North America

  • Canada
  • United States