Spacesaver GROW Drying Cart

Unique ref.: spacesaver-grow-drying-cart
Brand: Spacesaver Corporation
Collection set: GROW Drying System
Collection: Grow Drying Sytstems
Date of publishing: 2021-11-08
Edition number: 1
Type: Object (single object)

Raise the Bar in your GROW by preserving cannabis quality and streamlining your drying process with Spacesaver’s patent-pending GROW Drying System. Consisting of carts, racks, and mobile carriages that move on rails, the system is designed to help you and your team harvest more efficiently while also preserving plant quality.

The concept is simple: Hang plants once and they remain in place during harvest, transport, and drying. By eliminating unnecessary handling, the system helps keep plants’ molecular structures intact, which reduces terpene and THC degradation. It results in lower labor costs, a more valuable yield, and higher revenues.

The GROW Drying Cart is designed to transport plants from the harvest room to the drying room. In smaller operations, the carts can simply be parked in the drying room until the drying process is complete. In larger facilities, the carts can be unloaded, cleaned, and used in other areas.

Dimensions:

Two height options: Standard at 72” (182.8cm) high or Tall at 84” (213.3cm) high

  • Durable casters to move from room to room
  • Coated in antimicrobial powder-coat paint
  • Easy to knock down for cleanability
  • Length is 62” (157.4cm) and depth is 24” (60.9cm)
  • Weight Capacity is 325 lbs. (147.4kg)

Vertical Posts:

Add, remove, or move these Vertical Posts depending on the width of clipping.

  • Cart includes (7) Vertical Posts (additional vertical posts can be purchased separately).

T-Bars:

Adjustable on 1 ½” (3.8cm) increments for clippings of any length.

  • Cart includes (21) T-Bars (additional T-Bars can be purchased separately).

Catch Trays:

Catch trays are not load-bearing and are placed at the bottom of all racking underneath the vertical supports to catch fallen plant material. Easy to remove and clean.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L826
Description: Shelving
Code: PR-31-77
Description: Shelves And Storage Units
Uniclass 2015 Code: Pr_40_30_78_78
Uniclass 2015 Description: Shelves
Code: 31-77
Description: Shelves And Storage Units
CSI MasterFormat 2014 Code: 10 56 13
CSI MasterFormat 2014 Title: Metal Storage Shelving
OmniClass Number: 23-21 11 11 11
OmniClass Title: Commercial Storage Shelves
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Powered by BIMobject®