This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

HOME - Double Towel Hook

Unique ref.: HK356
Brand: Smedbo
Product family: Home
Product group: Hook
Width (mm): 90
Height (mm): 40
Depth (mm): 35
Date of publishing: 2012-11-28
Edition number: 1
Type: Object (single object)
Download (6)
Home - Double Towel Hook in Polished Chrome.
Concealed fastening.
Minimalism and simplicity has resulted in this clean and functional range.
The core material is solid brass, finished in brushed or polished chrome.


Material main: Brass
Material secondary: Chrome
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 0.156

BIMobject Category: Furniture - Hooks & Hangers
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
This product is available in:
Asia
  • Hong Kong
  • Malaysia
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Israel
  • Kuwait
  • Lebanon
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Canada
  • United States

BIMobject®