SIDELINE Soap Basket - 1 Level

Unique ref.:   DK1001

Brand: Smedbo
Product family: Sideline
Product group: Soap Basket Straight
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2012-11-28
Edition number: 1
Width (mm): 205
Height (mm): 60
Depth (mm): 117
Weight Net (Kg): 0.362

Product description

Sideline - Soap Basket in Polished Chrome. Concealed fastening.
Because the soap basket is produced in solid brass it will never rust. Soap Basket Hook DK2100 suitable for use with this basket. See section Spare parts. This range of flexible shower and bath baskets answers a functional need in a very stylish way.
The core material is solid brass, finished in polished chrome.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/smedbo/product/dk1001
Product url: http://www.smedbo.co.uk/products/sideline/dk1001.aspx
Installation instructions: http://www.smedbo.co.uk/media/232779/sideline_mount_a4.pdf
Product certification: http://www.smedbo.co.uk/media/
Technical description:
Instruction video:
GTIN code: 7391447034462

BIMobjects download center

Archicad Archicad
Download file
Revit Revit
Download file
3ds Max 3ds Max
Download file
AutoCAD AutoCAD
Download file
Vectorworks Vectorworks
Vectorworks 2016 Download file

Related information

Material main: Brass
Material secondary: Chrome

Classification

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8211
Description: Furniture
Code: PR-31-75
Description: Sanitary Accessories
Code: 31-75
Description: Sanitary Accessories

Asia

  • Hong Kong
  • Malaysia

Europe

  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

Middle East

  • Bahrain
  • Egypt
  • Israel
  • Kuwait
  • Lebanon
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Canada
  • United States