Mora MMIX Shower System S6

Unique ref.:   130315

Brand: Mora Armatur
Collection set: Showers
Collection: Mora MMIX
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2017-11-30
Edition number: 1
Width (mm): 180
Height (mm): 1216
Depth (mm): 350

Product description

Head showerset with diverter and shower hose in metal, PVC- and BPA-free. Energy and water saving hand shower 9 l/min, shower head 12 l/min. Chrome.
RSK 8180934

Mora MMIX combines a softly shaped, ergonomic exterior with an energy-efficient interior. It has a geometric design with softly billowing curves, and the whole product line conveys a timeless, uniform style. Mora MMIX was developed according to our unique EcoSafe™ environmental concept for low energy consumption and long-term environmental care.

Technical Data

Diverter with ceramic cartridge.
Shower hose in metal, PVC- and BPA-free.
With Easy-Clean anti-limescale system.
Shower bar can be shortened if required.
Connection with G1/2.
Diverter can be mounted with lever pointing in chosen direction.
Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min).

BIMobjects download center

3ds Max 3ds Max
Download file
3ds Max 3ds Max
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
Ifc Ifc
Download file
Vectorworks Vectorworks
Vectorworks 2016 Download file
Archicad Archicad
Download file
AutoCAD AutoCAD
Download file
Revit Revit
Download file

Related information

Material main: Brass
Material secondary: Chrome

Classification

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Showers
UNSPSC code: 30181503
OmniClass Number: 23-31 17 19
OmniClass Title: Shower Head Fixtures
Code: L7214
Description: Showers
Code: PR-35-06-81
Description: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
Code: 35-06-81
Description: Shower Heads

Europe

  • Sweden