OBERON work table OB1216R 1600mm

Unique ref.:   OB1216R

Brand: Kinnarps
Product family: Work tables
Product group: Oberon
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2014-06-03
Edition number: 1
Width (mm): 1600
Depth (mm): 1000

Product description

Oberon is our new profound table range. Where we have infused our view of good and intelligent design. The tables are just as ergonomic, flexible and functional as they are appealing to the eye. They have a stylish finish based on Scandinavian values. Sleek lines and an appealing choice of materials, shapes and colours. Clean surfaces. And ergonomic advantages. The option to alternate between sitting or standing work. There are desks, meeting tables and coffee tables to choose from. Combine a choice of tops and underframes for the solution that best suits your environment and needs.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/kinnarps/product/ob1216r
Product url:
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

Archicad Archicad
Library contains complete Kinnarps OBERON office table series Download file
Materials & Textures Materials & Textures
Textures for Revit family Download file
AutoCAD AutoCAD
AutoCAD 2D Symbol Download file
AutoCAD AutoCAD
AutoCAD 3D model Download file
SketchUp SketchUp
Download file
Revit Revit
OBERON work table OB1216R 1600mm Download file

Related information

Material main: Wood
Material secondary: Metal

Classification

BIMobject Category: Furniture - Office Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L853
Description: Office furniture
Code: PR-35-12-58
Description: Office Desks
Code: 35-12-58
Description: Office Desks

Europe

  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City