Insulated Panel KS1000 X-DEK (XG)

Unique ref.:   ks-1000-x-dek_xg

Brand: Kingspan
Product family: Insulation
Product group: Insulated Panels
Designed in: Poland
Manufactured in: Poland
Date of publishing:2016-10-13
Edition number: 1
Width (mm): 1000

Product description

KS1000 X-dek is insulated longspan roof panel with IPN insulation core. It is suitable for flat roofs for all building applications except where there are low temperature internal conditions. They are the basis for final waterproof covering (performed on site - bitumen membranes, PVC or EPDM) , available also with factory applied waterproof PVC membrane. Can be used on roofs with a slope greater than 1%.

We can offer four types of X-dek panels:
- XG (or TR27 - with glass-fiber, which can be the basis for other types of bonded coatings (PVC or EPDM)),
- XB (or TR20 - membrane is made of fiberglass impregnated with bitumen intended for sealing top coat; ),
- XM (PVC factory applied membrane)
- XD (steel sheet coating)

Technical Data

Thermal conductivity for IPN λ = 0,0224 W/(mK)

Thicknesses [mm]: 80 100
Weight [kg/m²]: 14,76 15,55
U value [W/m2K]: 0,230 0,190

Reaction to fire according EN 13501-1 : B-s2, d0
Fire resistacne: Broof (t1), REI20

Available external profilation: flat with TR27 membrane
Available internal profilation: trapezoid with a height of 108 mm - 3 waves

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/kingspan/product/ks-1000-x-dek_xg

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Polyisocyanurate PIR
Material secondary: Sheet metal

Classification

BIMobject Category: Construction Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
OmniClass Number: 23-13 35 21 19 15
OmniClass Title: Structural Insulated Panels
Code: L66183
Description: Insulating board
Code: PR-60-88-84
Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
Code: 60-88-84
Description: Structural Insulated Wall Panels

Europe

  • Albania
  • Austria
  • Belarus
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • Germany
  • Hungary
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Norway
  • Poland
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Ukraine