Transit Contrôle 2S2

Unique ref.:   GER-HAB-TRST-CONT2S2

Brand: Gerflor
Product family: Sols - Isophoniques PVC Habitat U2S
Product group: Transit
Designed in: France
Manufactured in: France
Date of publishing:2018-07-12
Edition number: 3
Width (mm): 2000
Height (mm): 2.75
Depth (mm): 30000

Product description

Produit uniquement disponible en France

Product only available in France

Technical Data

Produit uniquement disponible en France

Product only available in France

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/gerflor-fr/product/ger-hab-trst-cont2s2

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: PVC
Material secondary: PVC

Classification

BIMobject Category: Flooring - Vinyl
IFC classification: Covering
UNSPSC name: Flooring
UNSPSC code: 301617
OmniClass Number: 23-15 17 00
OmniClass Title: Floor Coverings
Code: L53
Description: Floor coverings, claddings, linings
Code: SS-20-42
Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
Code: 20-42
Description: Floor Covering And Finishing Systems

Europe

  • France