AngleMix™ Angle-Style ThermoStatic Mixing Valve - NA Market

Unique ref.: 520-AngleMix
Brand: Caleffi
Product family: PLUMBING
Product group: North America
Date of publishing: 2020-11-05
Edition number: 3
Type: Object (single object)
Adjustment temp range: 95° - 150°F
Max working pressure (static): 150 psi
Max working pressure (dynamic): 75 psi
Max inlet temp: 195°F
Gauge scale: 30° - 210°F
Min flow for optimum performance: 0.5 gpm (0 gpm with recirculation)

Compliance with the following codes: IPC, IRC, UPC and NPC for use in accordance with the U.S. and Canadian plumbing codes

Compliance with the following standards:
ASSE 1017
CSA B125.3
NSF/ANSI 372 - Drinking Water System Components - Lead Content
Reduction of Lead in Drinking Water Act - California Health and
Safety Code 116875
S.3874 - Reduction of Lead in Drinking Water Act
Vermont Act 193 - The Lead in Plumbing Supplies Law
Maryland's Lead Free Law Hb.372

The Caleffi AngleMix™ 520 series thermostatic mixing valve is used in systems producing domestic hot water and easily mounts to the top of water heaters. The mixed temperature outlet is inline with the hot water inlet, facilitating trouble-free connection and reducing space required for installation. The AngleMix maintains the desired output temperature of the mixed water supplied at a constant set value compensating for both temperature and pressure fluctuations of the incoming hot and cold water. The mixing valve also features a thermal shut-off function that operates in the event of a cold water supply failure at the inlet. Also available as body only, for a wide variety of separately-ordered end connections, the angle style body design offers improved fluid dynamics for better performance and reduces installation labor and materials, eliminating a piping elbow in typical installations. The valve complies with NSF/ANSI 372, low lead, as certified by ICC-ES. Complies with ASSE 1017, CSA B125.3, UPC, IPC, Low Lead Laws and listed by ICC-ES for use in accordance with the U.S. and Canadian plumbing codes.


Material main: Brass
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Code: L7136
Description: Valves
Code: PR-94-94-xx
Description: Thermostatic Mixing Valves
Uniclass 2015 Code: Ss_40_15_75
Uniclass 2015 Description: Sanitary appliance systems
Code: 94-94
Description: Valves
CSI MasterFormat 2014 Code: 22 00 00
CSI MasterFormat 2014 Title: Plumbing
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

3-Part Specifications

3-Part Specification

3-Part Specification

3-Part Specifications for Construction Documents

Name Value
Product Master Spec http://www.productmasterspec.com/Profile/Caleffi_North_America/67329

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 1/2" — 1"
Connection Type press union ; sweat union ; NPT male
Cw Connection (Y/N) True
Flow Rate 10 gpm
Hw Connection True
Method Of Operation thermostatic
Mount Type pipeline
Plumbing Fixture Type Thermostatic Mixing Valve
Working Pressure 150 psi
Powered by BIMobject®