Unique ref.: | efgmingle_semc5b |
---|---|
Brand: | EFG |
Product family: | Furniture |
Product group: | Seating |
Date of publishing: | 2017-10-20 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.efg.info/Products/Soft-seating/EFG-Mingle |
---|---|
Installation instructions: | http://www.efg.info/~/media/Documents/Products/Soft_seating/Mingle_Sofa/As... |
COBie Product Data Sheet: | |
Product certification: | http://www.efg.info/Products/Soft-seating/EFG-Mingle/?tab=Downloads |
Technical description: | http://www.efg.info/Products/Soft-seating/EFG-Mingle/?tab=Downloads |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en-us/efg/product/efgmingle_semc5b
Material main: | Fabric |
---|---|
Material secondary: | Metal |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Chairs, Stools & Benches |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
Uniclass 2.0 Code: | PR-31-12 |
Uniclass 2.0 Description: | Chairs, Seats And Bench Seating |
CSI MasterFormat 2014 Code: | 12 00 00 |
CSI MasterFormat 2014 Title: | Furnishings |
OmniClass Number: | 23-21 00 00 |
OmniClass Title: | Furnishings, Fixtures and Equipment Products |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Bench Material | Fabric |
Leg Material | Metal |
Material | Fabric |
Radius | 180 |
Seat Height | 420 mm |
Seat Material | Fabric |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Fabric |
BIMobject®