EFG Mingle Meeting High Back and Walls Square

Unique ref.:   efgmingle_semc2h

Brand: EFG
Product family: Furniture
Product group: Seating
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2017-10-20
Edition number: 1

Product description

EFG Mingle is a multifunctional and modular seating system designed to enhance its surroundings and inspire creative expression. You can shape and build it as you want and the combinations are almost infinite.

Technical Data

- Metal base: chrome (90) or painted in black structure (24)
- Upholstered inside and outside
- In- and outside can be upholstered in different coloured fabric from the same fabric family. See EFG's fabric range and price list
- Eco-labelled according to current industry standards
- Tested in accordance with EN standards for seating. Test methods from: EN 1728: 2012, EN 1022: 2005, EN 16139: 2013 and EN 1021-1
- Designer: KnudsenBergHindenes

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/efg/product/efgmingle_semc2h

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Fabric
Material secondary: Metal

Classification

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
Code: L8211
Description: Furniture
Code: PR-31-12
Description: Chairs, Seats And Bench Seating

Europe

  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City