Cembrit Solid S 212

Unique ref.:   solid_s-212

Brand: Cembrit
Product family: Facade
Product group: Boards
Designed in: Denmark
Manufactured in: Hungary
Date of publishing:2018-09-25
Edition number: 1
Depth (mm): 8

Product description

The special thing about Cembrit Solid boards is that they’re the same colour all the way through. Each of the core colours is matched with a full-coverage painted surface in vibrant yet resilient colours. This means if you choose Cembrit Solid boards to provide a facade with a particular colour, every board will feature that colour on every surface and edge, and with the same colour on the edges of any cut-outs or drilled holes. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.

Technical Data

Cembrit Solid specification
Cembrit Solid can be installed on a timber, steel or aluminum substructure.
It is installed as a ventilated facade with a minimum of 20mm air behind.
See Cembrit.com or contact your local Cembrit to get the full installation specifications.
Cembrit Solid standard board sizes:
• 8x1192x2500mm
• 8x1192x3050mm
• 8x1250x2500mm
• 8x1250x3050mm
Cembrit Small Module:
• 8x292x1192mm
• 8x592x1192mm
• 8x292x2392mm
• 8x592x2392mm
• 8x592x2992mm
Cembrit Solid properties:
• Weight: 15.6 kg/m2
• Density, dry, average (EN 12467): ≥1550 kg/m3
• Category, Class according to EN 12467: NT A4 I
• Fire rating according to EN 13501: A2-s1, d0

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://classic.bimobject.com/en-us/cembrit/product/solid_s-212

BIMobjects download center

Materials & Textures Materials & Textures
Materials for all CEMBRIT products - Download and put in C: Download file
Revit Revit
Download file
Revit Revit
Download file

Related information

Material main: Fibercement
Material secondary:

Classification

BIMobject Category: Walls - External Walls
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Code: L5
Description: Coverings, claddings, linings
Code: SS-25-20-90-30
Description: Fibre Cement Slate Cladding Systems

Africa

  • Morocco

Asia

  • Hong Kong
  • South Korea
  • Thailand

Europe

  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom

Middle East

  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

North America

  • Mexico
  • United States

Oceania

  • Australia

South America

  • Chile
  • Colombia
  • Peru
  • Suriname