Unique ref.: | Avonite-StormyGray |
---|---|
Brand: | Avonite Surfaces |
Product family: | Avonite Surfaces |
Product group: | Acrylic Solid Surface |
Width (inches): | 30 |
Height (inches): | 144 |
Depth (inches): | 0.5 |
Date of publishing: | 2018-06-28 |
Edition number: | 1 |
Type: | Object (single object) |
Avonite Surfaces®
The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.
Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!
Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.
Avonite Surfaces® Acrylic Solid Surface Features & Benefits:
Also see our STUDIO Collection®, a brand of Aristech Surfaces, products are aesthetically pleasing and statement-making design resins to visually inspire. STUDIO Collection® offers translucent, luminous colors for architectural and design applications.
9010
Product url: | http://aristechsurfaces.com/avonite/colors/stormy-gray.html |
---|---|
Installation instructions: | http://aristechsurfaces.com/avonite/technical-library/ |
COBie Product Data Sheet: | |
Product certification: | http://aristechsurfaces.com/avonite/technical-library/ |
Technical description: | http://aristechsurfaces.com/avonite/technical-library/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en-us/avonitesurfaces/product/avonite-stormygray
Material main: | Acrylic |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 130 |
BIMobject Category: | Kitchen - Counter tops |
---|---|
IFC classification: | Material |
UNSPSC name: | Panels or paneling |
UNSPSC code: | 30161505 |
Code: | PR-35-12-97 |
Description: | Worktops |
Uniclass 2015 Code: | Pr_25_71_63_81 |
Uniclass 2015 Description: | Solid surface resin-based sheets |
Code: | 35-12-97 |
Description: | Worktops |
OmniClass Number: | 23-21 19 00 |
OmniClass Title: | Casework |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Countertop Material | Acrylic Solid Surface |
Depth | 144 in |
Height | 0.5 in |
Unit Material | Natural Acrylic Sandstone |
Width | 30 in |