Unique ref.: | ANSInteriorLivingWallSystem |
---|---|
Brand: | ANS Global |
Collection set: | Living Wall |
Collection: | Interior Living Wall System |
Date of publishing: | 2021-07-29 |
Edition number: | 1 |
Type: | Object (single object) |
A living wall enables you to bring the outside into your interior designs and create biophilic internal landscapes that improve the health, well-being and productivity of the people. Not only do they enhance the feel of spaces as living pieces of art, living walls (or 'vertical gardens') also restore our innate human connection to nature.
With 96 plants per square metre, our system allows us to design to the purposes of your project, whether it's for air quality, aesthetics, acoustics, biophilia or meeting a standard such as a BREEAM rating. Using soil gives us a greater plant selection, allows us to be creative with design, and ensures plant resilience and longevity.
This internal build-up system is suitable for all internal wall applications where there is an existing substructure.
Click the cube icon under the images to see some of our recently completed projects too.
Typical build-up for internal applications:
1. Backing board
2. Waterproof membrane
3. 48x12mm ANS Fixing Rail
4. Osma Squareline Gutter or client specified
5. ANS Living Wall Module 500x250x100mm
6. 16mm vertical irrigation pipe
7. Planting (unique for every project, we work with you and the client to design a plant palette to fit the purpose, for example air quality or acoustics, and the desired aesthetic)
8. 16mm inline emitter pressure regulated irrigation pipe
Full specification of the system can be downloaded from the 'Links' tab.
The ANS Living Wall System™ has achieved fire rating bs2d0 when tested according to Reaction to Fire Classification Standard: BS EN 13501-1:2007 + A1:2009.
ANS Fixing Rails 48mm x 12mm fixed to surfaces at 500mm centres; To be fixed to surfaces with countersunk screws, (size of which is site specific); Made to LDPE BS 476 Part 7 1997 100% post-industrial recycled material; UV resistant; Temperature range -40˚C to 80˚C
ANS Living Wall Module™ 500mm x 250mm x 100mm; Made of fire-treated PP (recyclable) 80% post industrial recycled material; UV resistant; Temperature range -40˚C to 80˚C
Drainage Channel: 107mm x 51mm gutter. (see manufacturer’s specifications) Product Reference: Osma Squareline (or equal and equivalent). Made of PVC-U, UV resistant. Manufacturer: http://osma.wavin.com Note: Alternatives subject to Specifier’s choice and recommendations
Waterproof breathable membrane (see manufacturer’s specifications): Product Reference: Tyvek® HomeWrap® (or equal and equivalent). Manufacturer: DuPont™ Tyvek® HomeWrap® Web: http://construction.tyvek.co.u... housewrap.htm
Downer DCSO31 Helping Hand Bracket aluminium subframe system To be fixed to surfaces at 600mm centres; To be fixed to surfaces with site specific fixings; Vertical Tee carrier rail screwed to helping hand brackets.
ANS Irrigation Unit: Break Tank (size of which is site specific); Dosatron® liquid feed dispenser to ensure correct feeding of wall to ensure healthy growth of plants; Electronic programmer with various stations linked via solenoid valves to ensure an equal distribution of water through the wall; The solenoid valves automatically water each station through the emitter pipes installed on each row of modules; The water pressure is calibrated and adjusted to ensure the water run-off is minimal; The small amount of run-off is directed to a box section gutter which drains into a local drain point.
ANS Living Wall Planting Media: Plant choice as selected by ANS Global to suit location and requirements.
Installation by ANS Global approved installation specialists. Details provided on request
Product url: | https://www.ansgroupglobal.com/interior-living-wall |
---|---|
Installation instructions: | https://www.ansgroupglobal.com/learn/technical/living-wall/70-ans-living-w... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ansgroupglobal.com/learn/technical/ans-living-wall-specificati... |
Instruction video: | https://www.ansgroupglobal.com/learn/media/video/introduction-to-the-ans-l... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en-us/ans-global/product/ansinteriorlivingwallsystem
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Walls - Internal Walls |
---|---|
IFC classification: | Wall |
Uniclass 2015 Code: | Ss_45_40_95_54 |
Uniclass 2015 Description: | Modular unit vertical planting systems |
Code: | 40-40-95-54 |
Description: | Modular Unit Vertical Planting Systems |
OmniClass Number: | 23-11 27 13 |
OmniClass Title: | Planting Accessories |
Name | Value |
---|---|
Colour | Black |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | A living wall build-up system for fixing to a plywood surface substructure. Features and benefits: Indicative brick or concrete surface. Waterproof membrane. ANS living wall module 500 x 250 x 100 mm. 48 x 12 mm ANS fixing rail. Osma squareline gutter or client specified. UV resistant. Planting. 16 mm inline emitter pressure regulated irrigation pipe. |
Name | Pvc-uEavesGutters_OsmaSquarelineGutter_ANSGroupGlobal |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | Fixed |
Category | Pr_65_50_35_92:Unplasticized polyvinylchloride (PVC-U) eaves gutters |
Colour | Black |
Description | A living wall build-up system for fixing to a plywood surface substructure. Features and benefits: Indicative brick or concrete surface. Waterproof membrane. ANS living wall module 500 x 250 x 100 mm. 48 x 12 mm ANS fixing rail. Osma squareline gutter or client specified. UV resistant. Planting. 16 mm inline emitter pressure regulated irrigation pipe. |
Features | UV Resistant |
Manufacturer | enquiries@ans.global |
Material | PVC,PVC-U |
Model Reference | Osma Squareline Gutter |
Name | Pvc-uEavesGutters_OsmaSquarelineGutter_ANSGroupGlobal |
Nominal Height | 51 mm |
Nominal Width | 107 mm |
Shape | Linear |
Size | 107 x 51 mm |