Unique ref.: | ansgrufekitgreenroofsystems010 |
---|---|
Brand: | ANS Global |
Collection set: | Green Roof |
Collection: | Green Roof Systems |
Width (mm): | 540 |
Height (mm): | 540 |
Depth (mm): | 120 |
Date of publishing: | 2021-07-29 |
Edition number: | 1 |
Type: | Object (single object) |
Pre-grown, low maintenance, modular DIY green roof system. This sedum and wildflower GrufeKit is a good option for evergreen cover with seasonal interest with the wildflowers and added biodiversity. The modules (GrufeTiles, already planted with 8-12 varieties of sedum and 20-30 wildflower and meadow grass varieties) are simply clipped on top of the protection fleece (supplied) on any flat non-corrugated roof with up to a 30° slope. This saves time compared to component systems, where each layer has to be built up separately.
Sedums are resilient to adverse conditions and are in the main self-sufficient, whilst wildflowers come and go as they please. Both are low maintenance and require no irrigation system.
The tiles can be laid directly on top of the waterproofing surface for a longer-lasting roof. Optional accessories include white pebbles and edge guard (GrufeGuard).
No mowing, no watering and no replanting.
Sedum is a perennial evergreen plant.
Fully established plants for instant impact.
Improved air quality and increased biodiversity.
Increased sound insulation and outdoor structural protection.
UV resistant module.
Temperature range: -50 to +80°C.
For gradients more than 16°, either GrufeGuard aluminium edging or 4 x 2" restraining timber battens can be installed prior to waterproofing, depending on roof conditions.
Product url: | https://www.ansgroupglobal.com/gr/sedum-wildflower |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ansgroupglobal.com/learn/technical/green-roof |
Instruction video: | https://www.ansgroupglobal.com/learn/media/how-to-install-your-grufekit |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://classic.bimobject.com/en-us/ans-global/product/ansgrufekitgreenroofsystems010
Material main: | Polypropylene |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | |
Weight Net (Kg): | 75 |
BIMobject Category: | Landscaping - Other Landscaping |
---|---|
IFC classification: | Roof |
Uniclass 2015 Code: | Ss_45_40_47_28 |
Uniclass 2015 Description: | Extensive green roof systems |
Code: | 40-40-35-28 |
Description: | Extensive Green Roof Systems |
OmniClass Number: | 23-13 39 29 15 11 |
OmniClass Title: | Vegetated Roof Planting Modules |
Name | Value |
---|---|
Colour | Varies |
Material | Pre-planted sedum and wildflower,HDPE,Fleece,Polypropylene |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Green roof system for a range of roof slopes with pre-planted sedum and wildflower modules |
Name | ExtensiveGreenRoofSystem_ANSGrufeKitRoofSystem_SedumAndWildflower_ANSGroupGlobalLtd |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | Fixed |
Category | Ss_45_40_47_28:Extensive green roof system |
Colour | Varies |
Constituents | Protection fleece, pre-planted GrufeTiles |
Description | Green roof system for a range of roof slopes with pre-planted sedum and wildflower modules |
Duration Unit | Year |
Expected Life | 10 |
Features | Attractive appearance, improved air quality, increased biodiversity, increased sound insulation, outdoor structural protection, temperature regulation, easy to install and maintain, fast delivery and stockholding |
Manufacturer | enquires@ansgroupglobal.com |
Material | Pre-planted sedum and wildflower,HDPE,Fleece,Polypropylene |
Model Reference | ANS GrufeKit Roof System Sedum and Wildflower |
Name | ExtensiveGreenRoofSystem_ANSGrufeKitRoofSystem_SedumAndWildflower_ANSGroupGlobalLtd |
Nominal Height | 90 mm |
Sustainability Performance | Green roofs may contribute to BREEAM ratings, improves temperature regulation, biodiversity, rainwater retention, improves air quality |
Warranty Description | 1 Year warranty |
Warranty Duration Parts | 1 |
Warranty Duration Unit | Year |